MM74HC240: Inverting Octal 3-STATE Buffer

Description: The MM74HC240 3-STATE buffer utilizes advanced sil...
  • The MM74HC240 3-STATE buffer utilizes advanced silicon-gate CMOS technology. It possesses high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits achieve speeds comparable to low power Schottky devices, while retaining the advantage of CMOS circuitry, i.e., high noise immunity and low power consumption. It has a fanout of 15 LS-TTL equivalent inputs. The MM74HC240 is an inverting buffer and has two active LOW enables (1G# and 2G#). Each enable independently controls 4 buffers. All inputs are protected from damage due to static discharge by diodes to VCC and ground.
  • Features
  • Typical propagation delay: 12 ns
  • 3-STATE outputs for connection to system buses
  • Wide power supply range: 2-6V
  • Low quiescent supply current: 80 µA (74 Series)
  • Output current: 6 mA
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HC240MTC
  • Status: Active
  • Compliance: Pb-free 
  • Description: Inverting Octal 3-STATE Buffer
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1825
  • MM74HC240MTCX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Inverting Octal 3-STATE Buffer
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:7,500
  • MM74HC240SJX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Inverting Octal 3-STATE Buffer
  • Package Type: SOP-20
  • Package Case Outline: 565BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • MM74HC240WM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Inverting Octal 3-STATE Buffer
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1080
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Newark:<100
  • ON Semiconductor:72,360
  • MM74HC240WMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Inverting Octal 3-STATE Buffer
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:24,013
  • Specifications
  • Type: Buffer 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 12 
  • IO Max (mA): 7.8mA 
  • Package Type: TSSOP-20  SOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site