MM74HC541: Octal 3-STATE Buffers
Description: The MM74HC540 and MM74HC541 3-STATE buffers utiliz...
The MM74HC540 and MM74HC541 3-STATE buffers utilize advanced silicon-gate CMOS technology. They possess high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits achieve speeds comparable to low power Schottky devices, while retaining the advantage of CMOS circuitry, i.e., high noise immunity, and low power consumption. Both devices have a fanout of 15 LS-TTL equivalent inputs. The MM74HC540 is an inverting buffer and the MM74HC541 is a non-inverting buffer. The 3-STATE control gate operates as a two-input NOR such that if either G1# or G2# are HIGH, all eight outputs are in the high-impedance state. In order to enhance PC board layout, the MM74HC540 and MM74HC541 offers a pinout having inputs and outputs on opposite sides of the package. All inputs are protected from damage due to static discharge by diodes to VCC and ground.
Features
Typical propagation delay: 12 ns
3-STATE outputs for connection to system buses
Wide power supply range: 2-6V
Low quiescent current: 80 µA maximum (74HC Series)
Output current: 6 mA
Applications
This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Availability and Samples
MM74HC541MTC
Status: Active
Compliance: Pb-free
Description: Octal 3-STATE Buffers
Package Type: TSSOP-20
Package Case Outline: 948AQ
MSL: 1
Container Type: TUBE
Container Qty: 1825
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Avnet:<100
Digikey:<1K
ON Semiconductor:16,425
MM74HC541MTCX
Status: Active
Compliance: Pb-free
Description: Octal 3-STATE Buffers
Package Type: TSSOP-20
Package Case Outline: 948AQ
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Digikey:>1K
Newark:<100
ON Semiconductor:22,500
MM74HC541SJ
Status: Active
Compliance: Pb-free
Description: Octal 3-STATE Buffers
Package Type: SOP-20
Package Case Outline: 565BG
MSL: 1
Container Type: TUBE
Container Qty: 1900
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
ON Semiconductor:30,400
MM74HC541SJX
Status: Active
Compliance: Pb-free
Description: Octal 3-STATE Buffers
Package Type: SOP-20
Package Case Outline: 565BG
MSL: 1
Container Type: REEL
Container Qty: 2000
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
ON Semiconductor:22,000
MM74HC541WM
Status: Active
Compliance: Pb-free Halide free
Description: Octal 3-STATE Buffers
Package Type: SOIC-20W
Package Case Outline: 751BJ
MSL: 1
Container Type: TUBE
Container Qty: 1080
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Avnet:>1K
Digikey:>1K
Newark:<1K
Newark:>1K
ON Semiconductor:29,160
MM74HC541WMX
Status: Active
Compliance: Pb-free Halide free
Description: Octal 3-STATE Buffers
Package Type: SOIC-20W
Package Case Outline: 751BJ
MSL: 1
Container Type: REEL
Container Qty: 1000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:<1K
ON Semiconductor:79,000
Specifications
Type:
Buffer 
Channels:
8 
VCC Min (V):
2 
VCC Max (V):
6 
tpd Max (ns):
14 
IO Max (mA):
7.8 
Package Type:
TSSOP-20 
SOP-20 
SOIC-20W