MMBD452L: 30 V Schottky Diode, dual, series, UHF

Description: The Schottky Diode is designed primarily for high ...
  • The Schottky Diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. The Schottky Diode is supplied in an inexpensive plastic package for low cost, high volume consumer and industrial/commercial requirements.
  • Features
  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD452LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V Schottky Diode, dual, series, UHF
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:39,000
  • MMBD452LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 30 V Schottky Diode, dual, series, UHF
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Series 
  • VRRM Min (V): 30 
  • VF Max (V): 0.45 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 1.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site