MMBD7000: High Conductance Ultra Fast Diode

Description: High Conductance Ultra Fast Diode Sourced from Pro...
  • High Conductance Ultra Fast Diode Sourced from Process 1P. <i>See <a href="/datasheets/MM/MMBD1201.pdf">MMBD1201-1205</a> for characteristics.</i>
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD7000
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Ultra Fast Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>100K
  • Newark:<100
  • Newark:>1K
  • Specifications
  • Configuration: Dual Series 
  • VR Min (V): 100 
  • VF Max (V): 1.1 
  • IR Max (µA): 0.5 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site