MMBD7000L: 100 V Switching Diode, Dual, Series

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This dual diode device contains two diodes in series encapsulated in a SOT-23 surface mount package.
  • Features
  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD7000LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>500K
  • Newark:<1K
  • Newark:>1K
  • Newark:>10K
  • PandS:>10K
  • MMBD7000LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>10K
  • Newark:>10K
  • SMMBD7000LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • SMMBD7000LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • ON Semiconductor:50,000
  • MMBD7000LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 100 V Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Dual Series 
  • VR Min (V): 100 
  • VF Max (V): 1.1 
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site