MMBD701L: 70 V Schottky Diode

Description: The Schottky diode is designed primarily for high ...
  • The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. It is supplied in an inexpensive plastic package for lowhigh-volume consumer and industrial/commercial requirements. It is available in a Surface Mount package.
  • Features
  • Extremely Low Minority Carrier Lifetime - 15 ps (Typ)
  • Very Low Capacitance - 1.0 pF @ VR = 20 V
  • High Reverse Voltage - to 70 Volts
  • Low Reverse Leakage - 200 nA (Max)
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD701LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Schottky Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>10K
  • SMMBD701LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Schottky Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:111,000
  • Packages
    Specifications
  • Type: RF-SBD   
  • Configuration: Single   
  • VR Min (V): 70   
  • VF Max (V): 0.5   
  • IR Max (µA):  
  • IF Max (A):  
  • Cj (pF):  
  • RS Max (Ω):  
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site