MMBD717L: 20 V Common Anode Schotty Diode

Description: The Common Anode Schottky Diode is designed for hi...
  • The Common Anode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.28 Volts (Typ) @ IF = 1 mAdc
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD717LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20 V Common Anode Schotty Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • Newark:>10K
  • ON Semiconductor:24,000
  • NSVMMBD717LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 20 V Common Anode Schotty Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBD717LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 20 V Common Anode Schotty Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Common Anode 
  • VRRM Min (V): 20 
  • VF Max (V): 0.37 
  • IRM Max (µA):
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 2.5 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site