MMBD770: 70 V Schottky Diode

Description: The Schottky diode is designed primarily for high ...
  • The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily available to many other fast switching RF and digital applications. The Schottky diode is housed in the SOT-323/SC-70 package, which is designed for low-power surface mount applications.
  • Features
  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD770T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Schottky Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:27,000
  • PandS:>1K
  • SMMBD770T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Schottky Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBD770T1
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Schottky Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 70 
  • VF Max (V): 0.5 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site