MMBF4392L: N-Channel JFET Transistor

Description: This N-channel JFET device is designed for analog ...
  • This N-channel JFET device is designed for analog switching and chopper applications.
  • Features
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBF4392LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>50K
  • Newark:>1K
  • Newark:>1K
  • PandS:<100
  • MMBF4392LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 25000 
  • IDSS Max (µA): 75000 
  • V(BR)GSS Min (V): 30 
  • Ciss Max (pF): 14 
  • Crss Max (pF): 3.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site