MMBFJ211: N-Channel RF Amplifier

Description: This device is designed for HF/VHF mixer/amplifier...
  • This device is designed for HF/VHF mixer/amplifier and applications where Process 50 is not adequate. Sufficient gain and low noise for sensitive receivers. Sourced from process 90.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    MMBFJ211
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel RF Amplifier
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 7000 
  • IDSS Max (µA): 12000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site