MMBT5551L: High Voltage NPN Bipolar Transistor

Description: The High Voltage NPN Bipolar Transistor is designe...
  • The High Voltage NPN Bipolar Transistor is designed for general purpose switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
  • Features
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    MMBT5551LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1M
  • Newark:>1K
  • Newark:>10K
  • Newark:>10K
  • PandS:>50K
  • Wpi:>1K
  • MMBT5551LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • SMMBT5551LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1M
  • Newark:>1K
  • SMMBT5551LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MMBT5551LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBT5551LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.2 
  • IC Cont. (A): 0.6 
  • VCEO Min (V): 160 
  • VCBO (V): 180   
  • VEBO (V):  
  • VBE(sat) (V):  
  • VBE(on) (V):  
  • hFE Min: 80 
  • hFE Max: 250 
  • fT Min (MHz):
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site