MMBTH81: PNP RF Transistor

Description: PNP RF Transistor This device is designed for gene...
  • PNP RF Transistor This device is designed for general RF amplifier and mixer applications to 250 mHz with collector currents in the 1.0 mA to 30 mA range. Sourced from Process 75.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBTH81
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP RF Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Newark:>10K
  • Specifications
  • Polarity:  
  • IC Continuous (A):  
  • VCEO(sus) Min (V):  
  • hFE Min:  
  • hFE Max:  
  • PTM Max (W):  
  • fT Min (MHz):  
  • NF Typ. (dB):  
  • |S21e| 2 Typ. (dB):  
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site