MMQA5V6T1: ESD / Surge Protector
Description: This quad monolithic silicon voltage suppressor is...
This quad monolithic silicon voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features
SC-59 Package Allows Four Separate Unidirectional Configurations
Peak Power - Min. 24 W @ 1.0 ms (Unidirectional), per Figure 5 Waveform
Peak Power Min. 150 W @ 20 ms (Unidirectional), per Figure 6 Waveform
Maximum Clamping Voltage @ Peak Pulse Current
Low Leakage < 2.0 mA
ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
Mechanical Characteristics
CASE:Void Free, Transfer-Molded, Thermosetting Plastic Case
FINISH:Corrosion Resistant Finish, Easily Solderable
Package Designed for Optimal Automated Board Assembly
Small Package Size for High Density Applications
Available in 8 mm Tape and Reel Use the Device Number to order the 7 inch/3,000 unit reel. Replace with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
Pb-Free Packages are Available
Technical Documentation & Design Resources
Product Change Notification
-
The addition of ASMC (Shanghai, China) and LiON Microelectronics (Hang Zhou, China) as qualified wafer foundry facilities for ON Semiconductor Zener Products.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Henkel Green Compound Qual for SC88, SC88A, SC70, SC74, SC75, SOD923 pkgs
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
4Q09 (4th QUARTER 2009) Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Copper Wire replacing Gold Wire in the SOT23, SC59, SC70, SC74, SC75 and SC88 Packages
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification for Transfer of Zener Products from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
H2 2007 (Second HALF 2007) Leaded Parts to Lead Free Parts standard conversion EOL
PRODUCT DISCONTINUANCE
-
Dual Source ISMF Wafer Fab Qualification for Zener/TVS Products
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification for manufacturing expansion to Leshan China for the SC74 & SC75 packages
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification of the manufacturing expansion to Leshan, China for the SC74 & SC75 packages
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Lead Free Products Marking Identification
PRODUCT BULLETIN
-
Dual Source ISMF Wafer Fab Qualification for Zener TVS Dual/Quad Array Products
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
MODIFICATION OF PCN # 12797, PB (LEAD) FREE LEAD FINISH/PLATING CONVERSION
UPDATE NOTIFICATION
-
PB (LEAD) FREE LEAD FINISH/PLATING CONVERSION
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
SC74 Package Standardization and Leadframe Change
PRODUCT BULLETIN
-
New Source of Cover Tape Qualified
PRODUCT BULLETIN
-
HYSOL Molding Compound and AFW(American Fine Wire) Change
PRODUCT/PROCESS CHANGE NOTIFICATION
-
Sector Materials Organization (SMO) Closure (Part 7 of 8)
PRODUCT BULLETIN
Availability and Samples
MMQA5V6T1G
Status: Active
Compliance: Pb-free Halide free
Description: ESD / Surge Protector, 5.6 V
Package Type: SC-74
Package Case Outline: 318F-05
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Avnet:>10K
Digikey:>100K
Newark:>1K
PandS:>1K
MMQA5V6T3G
Status: Active
Compliance: Pb-free Halide free
Description: ESD / Surge Protector
Package Type: SC-74
Package Case Outline: 318F-05
MSL: 1
Container Type: REEL
Container Qty: 10000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:>10K
ON Semiconductor:50,000
SZMMQA5V6T1G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: ESD / Surge Protector
Package Type: SC-74
Package Case Outline: 318F-05
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
ON Semiconductor:15,000
SZMMQA5V6T3G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: ESD / Surge Protector
Package Type: SC-74
Package Case Outline: 318F-05
MSL: 1
Container Type: REEL
Container Qty: 10000
Packages
Specifications
Interface:
General I/O 
Number of Lines:
4 
Direction:
Unidirectional 
C Max (pF):
- 
V(BR) Min (V):
5.32 
VRWM Max (V):
4 
IR Max (µA):
2 
PPK Max (W):
24 
Package Type:
SC-74