MMQA6V8: ESD / Surge Protector

Description: This quad monolithic silicon voltage suppressor is...
  • This quad monolithic silicon voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SC-59 Package Allows Four Separate Unidirectional Configurations
  • Peak Power - Min. 24 W @ 1.0 ms (Unidirectional), per Figure 5 Waveform
  • Peak Power Min. 150 W @ 20 ms (Unidirectional), per Figure 6 Waveform
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 2.0 mA
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
    Mechanical Characteristics
  • CASE:Void Free, Transfer-Molded, Thermosetting Plastic Case
  • FINISH:Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Available in 8 mm Tape and Reel Use the Device Number to order the 7 inch/3,000 unit reel. Replace with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMQA6V8T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD / Surge Protector, 6.8 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • SZMMQA6V8T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD / Surge Protector
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:27,000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 250 
  • V(BR) Min (V): 6.46 
  • VRWM Max (V): 4.3 
  • IR Max (µA): 0.5 
  • PPK Max (W): 150 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site