MMSD4148(LEGACY FAIRCHILD): 100 V 200 mA Switching Diode

Description: This 100 V 200 mA Switching Diode is designed for ...
  • This 100 V 200 mA Switching Diode is designed for high speed switching applications.
  • Features
  • SOD-123 Surface Mount Package
  • High Breakdown Voltage
  • Fast Speed Switching Time
  • Pb-Free Packages
  • Technical Documentation & Design Resources
    Availability and Samples
    MMSD4148
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V 200 mA Switching Diode
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<100
  • Newark:>1K
  • MMSD4148-D87Z
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V 200 mA Switching Diode
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:70,000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-123 
  • ON Semiconductor Full Web Site