MPSA29: NPN Bipolar Darlington Transistor

Description: This NPN Bipolar Darlington Transistor is designed...
  • This NPN Bipolar Darlington Transistor is designed for use in switching applications, such as print hammer, relay, solenoid and lamp drivers. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • The SOT-23 package can be soldered using wave or reflow. The modified gull-winged leads absorb thermal stress during soldering eliminating the possibility of damage to the die.
  • Available in 8 mm embossed tape and reel. Use the Device Number to order the 7 inch/3000 unit reel. Replace "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MPSA29
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • MPSA29-D26Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • MPSA29G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • MPSA29RLRPG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.5 
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k): 10 
  • hFE Max (k):
  • fT Min (MHz): 125 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site