MURD530: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 5 A, 300 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 50 Nanosecond Recovery Time
  • Low Forward Voltage Drop
  • Low Leakage
  • Case: Epoxy, Molded
  • Weight: 0.4 Gram (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SURD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Switching Power Supplies
  • Output Rectifier
  • End Products
  • RCD Rear Camera Display
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURD530T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 5 A, 300 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:10,000
  • PandS:>1K
  • Wpi:<1K
  • SURD8530T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 5 A, 300 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:>10K
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 300 
  • VFM Max (V): 1.05 
  • IFSM Max (A): 75 
  • IR Max (mA): 0.15 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site