MURS360BT3G: 600 V, 3.0 A Ultrafast Rectifier

Description: The Ultrafast Rectifier employs state of the art e...
  • The Ultrafast Rectifier employs state of the art epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.
  • Features
  • Pb-Free Package - RoHS Compliance
  • Marking: B36B
  • Highly Stable Oxide Passivated Junction
  • Weight: 95 mg (approximately)
  • Polarity: Polarity Band Indicates Cathode Lead
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Case: Epoxy, Molded
  • Rectangular Package for Automated Handling
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Device Meets MSL 1 Requirements
  • SURS8 and SURS Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • Applications
  • SMPS Power Supplies
  • End Products
  • Notebook power supplies
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURS360BT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 600 V, 3.0 A Ultrafast Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>10K
  • Newark:<100
  • Newark:>1K
  • Newark:>1K
  • PandS:<1K
  • NRVUS360VBT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600 V, 3.0 A Ultrafast Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>10K
  • ON Semiconductor:5,000
  • SURS8360BT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600 V, 3.0 A Ultrafast Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 75 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.25 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.003 
  • Package Type: SMB-2 
  • ON Semiconductor Full Web Site