N24C08: EEPROM Serial 8-Kb I2C, US 8-lead Package

Description: The N24C08 is a EEPROM Serial 8-Kb I2C,...
  • The N24C08 is a EEPROM Serial 8-Kb I2C, US 8-lead Package device organized internally as 64 pages of 16 bytes each. The device supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol. Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non−volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count. External address pins make it possible to address up to two N24C08 devices on the same bus.
  • Features
  • 1.7 V / 1.6 V to 5.5 V Supply Voltage Range - Supports Standard, Fast and Fast−Plus I2C Protocol
  • 16−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS Technolog
  • More than 1,000,000 Program/Erase Cycles
  • 100 Year Data Retentio
  • Industrial and Automotive Grade 1 Temperature Rang
  • US 8−Lead Packag
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box
  • End Products
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs
  • Technical Documentation & Design Resources
    Availability and Samples
    N24C08UDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb I2C, US 8-lead Package, 8Kb I2C SER EEPROM, Industrial Grade, US-8 package
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:18,000
  • N24C08UVTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb I2C, US 8-lead Package, 8Kb I2C SER EEPROM, Automotive Grade 1, US-8 package
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Serial 
  • Density: 8 kb 
  • Organization: 1k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 450 
  • VCC Min (V): 1.7  1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 85  125 
  • Package Type: US8 
  • ON Semiconductor Full Web Site