N24RF04: Dual Interface RFID 4 Kb EEPROM Tag ISO 15693 RF and I2C Bus Compliant

Description: The N24RF04 is a RFID/NFC tag with a 4 Kb EEPROM d...
  • The N24RF04 is a RFID/NFC tag with a 4 Kb EEPROM device, offering both contactless and contact interface. In addition to the ISO/IEC 15693 radio frequency identification (RFID) interface protocol, the device features an I2C interface to communicate with a microcontroller. The I2C contact interface requires an external power supply. The 4 Kb EEPROM array is internally organized as 128 x 32 bits in RF mode and as 512 x 8 bits when accessed from the I2C interface.
  • Features
  • Contactless Transmission of Data
  • ISO 15693 / ISO 18000−3 Mode1 Compliant
  • Vicinity Range Communication (up to 150 cm)
  • Air Interface Communication at 13.56 MHz (HF)
  • To tag: ASK Modulation with 1.65 Kbit/s or 26.48 Kbit/s Data Rate
  • From Tag: Load Modulation Using Manchester Coding with 423 kHz and 484 kHz Subcarriers in Low (6.6 Kbit/s) or high (26 Kbit/s) Data Rate Mode. Supports the 53 Kbit/s Data Rate with Fast Commands
  • Read & Write 32−bit Block Mode
  • Anti−collision Support
  • 64−bit Unique Identifier (UID)
  • Multiple 32−bit Passwords and Lock Feature for Each User Memory Sector
  • Supports Fast (400 kHz) and Fast−Plus (1 MHz) I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 4−Byte Page Write Buffer
  • I2C Timeout
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • 128 Blocks x 32 Bits (4 Sectors of 32 Blocks Each): RF Mode
  • 512 x 8 Bits I2C Mode
  • 2,000,000 Program/Erase Cycles
  • 200 Year Data Retention
  • −40C to +105C Temperature Range
  • SOIC, TSSOP 8−lead Packages
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • NFC Tag
  • RF Tag
  • EEPROM
  • Technical Documentation & Design Resources
    Availability and Samples
    N24RF04DTPT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Interface RFID 4 Kb EEPROM Tag ISO 15693 RF and I2C Bus Compliant
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:9,000
  • N24RF04DWPT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Interface RFID 4 Kb EEPROM Tag ISO 15693 RF and I2C Bus Compliant
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • Specifications
  • Type: Serial 
  • Density: 4 kb 
  • Organization: 512 x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 400 
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA): 10  100 
  • Iact Max (mA): 0.4 
  • T Min (°C): -40 
  • T Max (°C): 105 
  • Package Type: TSSOP-8  SOIC-8 
  • ON Semiconductor Full Web Site