N24S64: 64 Kb I2C CMOS Serial EEPROM with Software Write Protect and Programmable Device Address

Description: The N24S64 is a 64 Kb Serial CMOS EEPROM, internal...
  • The N24S64 is a 64 Kb Serial CMOS EEPROM, internally organized as 8,192 words of 8 bits each. They feature a 32-byte page write buffer and support both the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol. The devices also feature a 128-bit factory-set read-only Unique ID, a 32-byte Secure Data Page that can be permanently locked against future changes, and Software Write Protection of the entire array. A Device Configuration Register enables the user to specify the last 3 bits of the Device Address, allowing up to eight N24S64 devices to be addressed on the same bus.
  • Features
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 32-byte Page Write Buffer
  • Lockable Secure Data Page
  • User Programmable Write Protection
  • User Programmable Device Address
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 40 Year Data Retention
  • Industrial Temperature Range: −40°C to +85°C
  • Ultra-thin 4-ball WLCSP Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant*
  • Technical Documentation & Design Resources
    Availability and Samples
    N24S64C4DYT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 64 Kb I2C CMOS Serial EEPROM with Software Write Protect and Programmable Device Address
  • Package Type: WLCSP-4
  • Package Case Outline: 567VX
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:275,000
  • Specifications
  • Type: CMOS 
  • Density: 64 kb 
  • Organization: 64k x 8 
  • Data Transmission Standard: Serial 8-bit 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 3500 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site