N93C66: CMOS EEPROM Memory, 4 Kb, Serial, Microwire

Description: The N93C66 is a 4-kb CMOS Serial EEPROM device whi...
  • The N93C66 is a 4-kb CMOS Serial EEPROM device which is organized as either 256 registers of 16 bits (ORG pin at VCC) or 512 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The N93C66 features sequential read and self-timed internal write with auto-clear. On-chip Power-On Reset circuitry protects the internal logic against powering up in the wrong state.
  • Features
  • High Speed Operation: 4 MHz
  • Low Power CMOS Technology
  • 1.7 V to 5.5 V Supply Voltage Range
  • Selectable x8 or x16 Memory Organization
  • Sequential Read
  • Software Write Protection
  • Power-up Inadvertent Write Protection
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • 8-pad TDFN Package
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • Applications
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    N93C66BT3ETAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS EEPROM Memory, 4 Kb, Serial, Microwire, CMOS EEPROM, 4 Kb, Microwire, Serial
  • Package Type: TDFN-8
  • Package Case Outline: 511AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:57,000
  • Specifications
  • Type: Serial 
  • Density: 4 kb 
  • Organization: 512k x 8 
  • Data Transmission Standard: MicroWire 
  • fcycle Max (kHz): 4,000 
  • tACC Max ns: 250 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: TDFN-8 
  • ON Semiconductor Full Web Site