NB3N1900K: 3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe

Description: The NB3N1900K differential clock buffers are desig...
  • The NB3N1900K differential clock buffers are designed to work in conjunction with a PCIe compliant source clock synthesizer to provide point−to−point clocks to multiple agents. The device is capable of distributing the reference clocks for Intel® QuickPath Interconnect (Intel QPI & UPI), PCIe Gen1, Gen2, Gen3, Gen4. The NB3N1900K internal PLL is optimized to support 100 MHz and 133 MHz frequency operation. The NB3N1900K supports HCSL output levels.
  • Features
  • Fixed Feedback Path for Lowest Input−to−Output Delay
  • Eight Dedicated OE# Pins for Hardware Control of Outputs
  • PLL Bypass Configurable for PLL or Fanout Operation
  • Selectable PLL Bandwidth
  • Spread Spectrum Compatible: Tracks Input Clock Spreading for Low EMI
  • SMBus Programmable Configurations
  • 100 MHz and 133 MHz PLL Mode to Meet the Next Generation PCIe Gen2 / Gen 3 /Gen 4 and Intel QPI & UPI Phase Jitter
  • 2 Tri−Level Addresses Selection (Nine SMBUS Addresses)
  • Cycle−to−Cycle Jitter: < 50 ps
  • Output−to−Output Skew: < 65 ps
  • Input−to−Output Delay: Fixed at 0 ps
  • Input−to−Output Delay Variation: < 50 ps
  • Phase Jitter: PCIe Gen3 < 1 ps rms
  • Phase Jitter: PCIe Gen4 < 0.5 ps rms
  • Phase Jitter: QPI 9.6GB/s < 0.2 ps rms
  • QFN 72−pin Package, 10 mm x 10 mm
  • These are Pb−Free Devices
  • Applications
  • Industrial
  • Networking
  • Computing
  • Consumer
  • PCIe Gen 1, Gen 2, Gen 3, Gen 4
  • End Products
  • Desktop
  • Notebook
  • Switchers/Routers
  • Servers
  • Set Top Box
  • Automated Test Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NB3N1900KMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe
  • Package Type: QFN-72
  • Package Case Outline: 485DK
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 168
  • NB3N1900KMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe
  • Package Type: QFN-72
  • Package Case Outline: 485DK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • NB3N1900KMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe
  • Package Type: QFN-72
  • Package Case Outline: 485DK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • Specifications
  • Input Level: HCSL 
  • Output Level: HCSL 
  • Outputs Per Channel: 19 
  • VDD Typ (V): 3.3 
  • tskew(O-O) Max (ps): 85 
  • F Max (MHz): 133.33 
  • tJitter Max (ps): 50 
  • Package Type: QFN-72 
  • ON Semiconductor Full Web Site