NB7L1008: 2.5 V / 3.3 V 1:8 LVPECL Fanout Buffer

Description: 2.5V / 3.3V 1:8 LVPECL high performance differenti...
  • 2.5V / 3.3V 1:8 LVPECL high performance differential 1:8 Clock/Data fanout buffer. The NB7L1008 produces eight identical output copies of Clock or Data operating up to 7 GHz or 12 Gb/s, respectively.
  • Features
  • Typical Maximum Input Data Rate > 12 Gb/s Typical - High speed clock and data fanout
  • Data Dependent Jitter < 15 ps - Extremly low jitter when transmitting data.
  • Low Skew 1:8 LVPECL Outputs, < 20 ps max - Very accurate edge placement from output to output
  • 160 ps Typical Propagation Delay - Provides a 1:8 fanout with almost 0 delay
  • Multi−Level Inputs, accepts LVPECL, CML, LVDS - Also can provide a level translation function.
  • Internal Input Termination Resistors, 50 ohm - fewer external components needed to provide termination.
  • VREFAC Reference Output - Provides reference voltage for Single Ended Input Capabilities
  • Applications
  • Computer server - Data Redundancy
  • Line card clocking
  • End Products
  • Cloud Servers
  • Mini Servers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NB7L1008MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.5 V / 3.3 V 1:8 LVPECL Fanout Buffer
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:14,134
  • NB7L1008MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.5 V / 3.3 V 1:8 LVPECL Fanout Buffer
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:8 
  • Input Level: LVDS  ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • tJitterRMS Typ (ps): 0.2 
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.16 
  • tR & tF Max (ps): 80 
  • fmaxClock Typ (MHz): 7000 
  • fmaxData Typ (Mbps): 12000 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site