NB7L216: Multi Level Clock/Data Input to RSECL High Gain Receiver/Buffer/ Translator with Internal Termination

Description: The NB7L216 is a differential receiver/driver with...
  • The NB7L216 is a differential receiver/driver with high gain output targeted for high frequency applications. The device is functionally equivalent to the NBSG16 but with much higher gain output. This highly versatile device provides 35 dB of gain up to 7 GHz.
    Inputs incorporate internal 50 Ω termination resistors and accept NECL (Negative ECL), PECL (Positive ECL), HSTL, LVTTL, LVCMOS, CML, or LVDS. Outputs are RSECL (Reduced Swing ECL), 400 mV.
    The VBB pin is internally generated voltage supply available to this device only. The VBB is used as a reference voltage for single-ended NECL or PECL inputs. For all single-ended input conditions, the unused complementary differential input is connected to VBB as a switching reference voltage. VBB may also re bias AC coupled inputs. When used, decouple VBB via a 0.01 µF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB output should be left open.
  • Features
  • High Gain of 35 dB from DC to 7 GHz
  • High IIP3: 0 dB
  • 20 mV Minimum Input Voltage Swing
  • Maximum Input Clock Frequency > 8.5 GHz Typical
  • Maximum Input Data Rate > 12 Gb/s
  • 120 ps Typical Propagation Delay
  • 30 ps Typical Rise and Fall Times
  • RSECL Output Level (400 mV Peak-to-Peak Output),Differential Output Only
  • 50 ohms Internal Input Termination Resistors (temp-coefficient of < 6 m/C)
  • Functionally Compatible with Existing 2.5 V / 3.3 V LVEL, LVEP, EP, and SG Devices
  • VBB ECL Reference Voltage Output
  • Test Equipment First Stage Amplifier
  • Datacommunications Post Amplifier
  • Applications
  • OC-192 Data Buffer
  • High Speed Post Amplifier
  • Test Equipment Front-end Amplifier
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB7L216MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multi Level Clock/Data Input to RSECL High Gain Receiver/Buffer/ Translator with Internal Termination
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:8,364
  • PandS:<100
  • NB7L216MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multi Level Clock/Data Input to RSECL High Gain Receiver/Buffer/ Translator with Internal Termination
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: ECL  TTL  LVDS  CML  CMOS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • tJitterRMS Typ (ps): 0.1 
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns): 0.18 
  • tR & tF Max (ps): 45 
  • fmaxClock Typ (MHz): 8500 
  • fmaxData Typ (Mbps): 12000 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site