NB7L572: Input Mux - 4:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:2 LVPECL

Description: The NB7L572 is a high performance differential 4:1...
  • The NB7L572 is a high performance differential 4:1 Clock/Data input multiplexer and a 1:2 LVPECL Clock/Data fanout buffer. The INx/INxb inputs include internal 50-ohm termination resistors and will accept differential LVPECL, CML or LVDS logic levels. The NB7L572 incorporates a pair of Select pins that will choose one of four differential inputs and will produce two identical LVPECL output copies of Clock or Data operating up to 7GHz or 10Gb/s, respectively. As such, NB7L572 is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock/Data distribution applications. The NB7L572 INx/INxb inputs, outputs and core logic are powered by a 2.5 V +/-5% or 3.3V +/-10% power supply. The two differential LVPECL outputs will swing 750mV when externally terminated with a 50-ohm resistor to VCC - 2V, and are optimized for low skew and minimal jitter. The NB7L572 is offered in a low profile 5mm x5mm 32-pin QFN Pb-free package. Application notes, models, and support documentation are available at www.onsemi.com. The NB7L572 is a member of the GigaComm family of high performance clock products.
  • Features
  • Input Data Rate > 11 Gb/s Typical
  • Data Dependent Jitter < 15 ps
  • Maximum Input Clock Frequency > 8 GHz Typical
  • Random Clock Jitter < 0.8 ps RMS
  • Low Skew 1:2 LVPECL Outputs, < 10 ps max
  • 4:1 MultiLevel Mux Inputs, Accepts LVPECL, CML LVDS
  • 150 ps Typical Propagation Delay
  • Differential LVPECL Outputs, 750 mV Peak-to-Peak, Typical
  • Operating Range: VCC = 2.375 V to 3.6 V
  • Internal 50-ohm Input Termination Resistors
  • VREFAC Reference Output
  • 40C to +85C Ambient Operating Temperature
  • Applications
  • Redundant Clock / Data distribution
  • SONET/SDH/Fibre Channel/Gigabit Ethernet Clock / Data distribution
  • End Products
  • Servers and Routers
  • Technical Documentation & Design Resources
    Availability and Samples
    NB7L572MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 4:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:2 LVPECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Newark:<100
  • ON Semiconductor:7,104
  • NB7L572MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 4:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:2 LVPECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • PandS:<1K
  • Specifications
  • Input/Output Ratio: 4:2 
  • Channels:
  • Input Level: LVDS  CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 2.5  3.3 
  • fMax Typ (MHz): 8000 
  • tJitter Typ (ps): 0.5 
  • tskew(OO) Max (ps): 10 
  • tpd Typ (ns): 0.175 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site