NB7NPQ7021M: USB 3.1 Dual Channel Linear Redriver, 3.3 V

Description:

The NB7NPQ7021M is a 3.3 V dual channel redrive...

  • The NB7NPQ7021M is a 3.3 V dual channel redriver for USB 3.1 Gen 1 and USB 3.1 Gen 2 applications that supports both 5 Gbps and 10 Gbps data rates. Signal integrity degrades from PCB traces, transmission cables, and inter−symbol interference (ISI). The NB7NPQ7021M compensates for these losses by engaging varying levels of equalization at the input receiver, and flat gain amplification on the output transmitter.

    After power up, the NB7NPQ7021M periodically checks both of the TX output pairs for a receiver connection. When the receiver is detected on both channels the RX termination becomes enabled and the NB7NPQ7021M is set to perform the redriver function. The NB7NPQ7021M comes in a small 3 x 3 mm UQFN16 package and is specified to operate across the entire industrial temperature range, –40°C to 85°C.

  • Features
  • 3.3 V ± 5% Power Supply
  • Device Supports USB 3.1 Gen 1 and USB 3.1 Gen 2 Data Rates
  • Automatic Receiver Termination Detection
  • Integrated Input and Output Termination
  • Selectable Equalization and Flat Gain
  • Hot−Plug Capable
  • ESD Protection ±4 kV HBM
  • Small 3 x 3 x 0.5 mm UQFN16 Package
  • Applications
  • USB3.1 Type−C Signal Routing
  • Mobile Phone and Tablet
  • Computer and Laptop
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart T.V.
  • End Products
  • Mobile Phone and Tablet
  • Computer and Laptop
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart T.V.
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NB7NPQ7021MMUTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 3.1 Dual Channel Linear Redriver, 3.3 V
  • Package Type: UQFN-16
  • Package Case Outline: 523AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:624,000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CML 
  • Output Level: CML 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): N/A 
  • tskew(o-o) Max (ps): N/A 
  • tpd Typ (ns): 0.11 
  • tR & tF Max (ps): 35 
  • fmaxClock Typ (MHz): N/A 
  • fmaxData Typ (Mbps): 10000 
  • Package Type: UQFN-16 
  • ON Semiconductor Full Web Site