NB7NPQ7041M: USB 3.1 Quad Channel / Dual Port Linear Redriver, 3.3 V

Description: The NB7NPQ7041M is a 3.3 V quad channel / dual por...
  • The NB7NPQ7041M is a 3.3 V quad channel / dual port linear redriver suitable for USB 3.1 Gen 1 and USB 3.1 Gen 2 applications that supports both 5 Gbps and 10 Gbps data rates. Signal integrity degrades from PCB traces, transmission cables, and inter−symbol interference (ISI). The NB7NPQ7041M compensates for these losses by engaging varying levels of equalization at the input receiver, and flat gain amplification on the output transmitter. The Flat Gain and Equalization are controlled by four level control pins. Each channel has a set of independent control pins to make signal optimization possible. After power up, the NB7NPQ7041M periodically checks both of the TX output pairs of each port for a receiver connection. When the receiver is detected on both channels, the RX termination becomes enabled of that respective port and is set to perform the redriver function. The port becomes active once both TX outputs have detected 50−ohm termination, and the NB7NPQ7041M is set to perform the redriver function. Port AB (channels A & B) and port CD (channels C & D) are independent of each other. The NB7NPQ7041M comes in a small 3.1 x 4.3 mm X2QFN34 package and is specified to operate across the entire industrial temperature range, –40°C to 85°C.
  • Features
  • 3.3 V ± 5% Power Supply
  • Supports USB 3.1 Gen 1 and USB 3.1 Gen 2 Data Rates
  • Integrated Input and Output Termination
  • Independent, Selectable Equalization and Flat Gain
  • Flow−through Design for Ease of PCB Layout
  • Operating Temperature Range: −40°C to 85°C
  • Small 3.1 x 4.3 x 0.35 mm X2QFN34 Package
  • Applications
  • USB3.1 Type−C and Type−A Signal Routing
  • Computer and Laptop
  • Mobile Phone and Tablet
  • Active Cable, Back Planes
  • Gaming Console, Smart T.V., Set−Top Boxes
  • End Products
  • Computer and Laptop
  • Mobile Phone and Tablet
  • Gaming Console
  • Smart T.V
  • Technical Documentation & Design Resources
    Availability and Samples
    NB7NPQ7041MMUTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 3.1 Quad Channel / Dual Port Linear Redriver, 3.3 V
  • Package Type: X2QFN-34
  • Package Case Outline: 722AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:75,000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CML 
  • Output Level: CML 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): na 
  • tskew(o-o) Max (ps): na 
  • tpd Typ (ns): 0.11 
  • tR & tF Max (ps): 35 
  • fmaxClock Typ (MHz): na 
  • fmaxData Typ (Mbps): 10000 
  • Package Type: X2QFN-34 
  • ON Semiconductor Full Web Site