NB7VPQ701M: USB 3.1 Single Channel Redriver, 1.8 V

Description:

The NB7VPQ701M is a 1.8 V single Channel redriv...

  • The NB7VPQ701M is a 1.8 V single Channel redriver for USB 3.1 Gen 1 and USB 3.1 Gen 2 applications that supports both 5 Gbps and 10 Gbps data rates. Signal integrity degrades from PCB traces, transmission cables, and inter-symbol interference (ISI). The NB7VPQ701M compensates for these losses by engaging varying levels of equalization at the input receiver and de-emphasis on output driver. The output transmitter circuitry provides user selectable de-emphasis and output amplitude settings to create the best eye openings for the outgoing data signals.

    The NB7VPQ701M features an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis for full USB 3.1 Gen 1 and USB 3.1 Gen 2 compliances.

    After power up, the NB7VPQ701M periodically checks both of the TX output pairs for a receiver connection. When the receiver is detected the RX termination becomes enabled and the NB7VPQ701M is set to perform the re-drive function.

  • Features
  • 1.8 V +/- 5% Power Supply
  • Device supports USB 3.1 Gen 1 and USB 3.1 Gen 2 protocol
  • Automatic LFPS De-Emphasis Control
  • Automatic Receiver Termination Detection
  • Integrated Input and Output Termination
  • Selectable Equalization, De-Emphasis, and Output Swing
  • Chip Enable Pin for Deep Power-Saving Mode
  • Hot-Plug Capable
  • ESD protection ±4 kV HBM
  • Small 1.6 x 1.6 x 0.5 mm UQFN12 Package
  • Applications
  • Mobile Phone and Tablet
  • Computer and Laptop
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart TV
  • End Products
  • Mobile Phone and Tablet
  • Computer and Laptop
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart TV
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NB7VPQ701MMUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 3.1 Single Channel Redriver, 1.8 V
  • Package Type: UQFN-12
  • Package Case Outline: 523AV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:72,000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CML 
  • Output Level: CML 
  • VCC Typ (V): 1.8 
  • tJitterRMS Typ (ps): N/A 
  • tskew(o-o) Max (ps): N/A 
  • tpd Typ (ns): 0.15 
  • tR & tF Max (ps): 45 
  • fmaxClock Typ (MHz): N/A 
  • fmaxData Typ (Mbps): 10000 
  • Package Type: UQFN-12 
  • ON Semiconductor Full Web Site