NB7VQ1006M: Fanout Buffer, Equalizer Receiver, 10 Gbps, 1.8 V / 2.5 V, with 1:6 Differential CML Outputs

Description: The NB7VQ1006M is a high performance EQualizer Rec...
  • The NB7VQ1006M is a high performance EQualizer Receiver (signal enhancer) that operates up to 10 Gbps/7.5 GHz with a 1.8 V or 2.5 V power supply. When placed in series with a Data/Clock path, it will enhance the degraded signal transmitted across a FR4 backplane or cable interconnect and output six identical CML copies of the input signal. The EQualizer ENable pin (EQEN) allows the IN/IN inputs to either flow through or bypass the EQualizer section. Control of the EQualizer function is realized by setting EQEN. When EQEN is set Low, the IN / IN inputs bypass the Equalizer. When EQEN is set High, the IN / IN inputs flow through the EQualizer. The default state at start-up is LOW. The differential Data/Clock inputs incorporate a pair of internal 50-ohm termination resistors, in a 100-ohm center-tapped configuration, via the VT Pin and will accept differential LVPECL, CML or LVDS logic levels. This feature provides transmission line termination on-chip, at the receiver end, eliminating external components. The NB7VQ1006M is a member of the PEEQ GigaComm™ family of high performance Data/Clock products.
  • Features
  • Maximum Input Data Rate > 10 Gbps - Higher Data rate
  • Maximum Input Clock Frequency > 7.5 GHz - Higher Data rate
  • Backplane and Cable Interconnect Compensation - Longer trace runs
  • Differential CML Outputs, 400 mV Peak-to-Peak, Typical - Design Flexibility
  • Operating Range: VCC = 1.71 V to 2.625 V, GND = 0 V - Design Flexibility
  • -40°C to +85°C Ambient Operating Temperature - Design Flexibility
  • Applications
  • Backplane and Cable Interconnect Compensation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB7VQ1006MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fanout Buffer, Equalizer Receiver, 10 Gbps, 1.8 V / 2.5 V, with 1:6 Differential CML Outputs
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:10,120
  • PandS:<100
  • NB7VQ1006MMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fanout Buffer, Equalizer Receiver, 10 Gbps, 1.8 V / 2.5 V, with 1:6 Differential CML Outputs
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:6 
  • Input Level: CML  ECL  LVDS 
  • Output Level: CML 
  • VCC Typ (V): 2.5  1.8 
  • tJitterRMS Typ (ps): 0.2 
  • tskew(o-o) Max (ps): 25 
  • tpd Typ (ns): 0.225 
  • tR & tF Max (ps): 65 
  • fmaxClock Typ (MHz): 7500 
  • fmaxData Typ (Mbps): 10000 
  • Package Type: QFN-24 
  • ON Semiconductor Full Web Site