NB7VQ14M: Clock / Data CML Fanout Buffer, 1:4 Differential, 1.8 V / 2.5 V / 3.3 V, 8 GHz, 14 Gbps, with Selectable Input Equalizer

Description: The NB7VQ14M is a high performance differential 1:...
  • The NB7VQ14M is a high performance differential 1:4 CML fanout buffer with a selectable Equalizer receiver. When placed in series with a Clock/Data path operating up to 8 GHz or 14 Gb/s, respectively, the NB7VQ14M inputs will compensate the degraded signal transmitted across a FR4 PCB backplane or cable interconnect and output four identical CML copies of the input signal with a 1.8 V, 2.5 V or 3.3 V power supply. Therefore, the serial data rate is increased by reducing Inter-Symbol Interference (ISI) caused by losses in copper interconnect or long cables. The EQualizer ENable pin (EQEN) allows the IN/INb inputs to either flow through or bypass the Equalizer section. Control of the Equalizer function is realized by setting EQEN; When EQEN is set Low, the IN/IN inputs bypass the Equalizer. When EQEN is set High, the IN/INb inputs flow through the Equalizer. The default state at start-up is LOW. As such, NB7VQ14M is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock/Data distribution applications. The differential inputs incorporate internal 50-ohm termination resistors that are accessed through the VT pin. This feature allows the NB7VQ14M to accept various logic level standards, such as LVPECL, CML or LVDS. The 1:4 fanout design was optimized for low output skew applications. The NB7VQ14M is a member of the GigaComm™ family of high performance clock products.
  • Features
  • Input Data Rate > 14 Gb/s, Typical
  • Input Clock Frequency > 8 GHz, Typical
  • 165 ps Typical Propagation Delay
  • 30 ps Typical Rise and Fall Times
  • < 15 ps Maximum Output Skew
  • < 0.8 ps Maximum RMS Clock Jitter
  • < 10 ps pp of Data Dependent Jitter
  • Differential CML Outputs, 400 mV Peak-to-Peak, Typical
  • Selectable Input Equalization
  • Operating Range: VCC = 1.71 V to 3.6 V with GND = 0 V
  • Internal Input Termination Resistors, 50-ohm
  • -40°C to +85°C Ambient Operating Temperature
  • Applications
  • Clock and Data Fanout in Routers, Swithers
  • End Products
  • Routers, Swithers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB7VQ14MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data CML Fanout Buffer, 1:4 Differential, 1.8 V / 2.5 V / 3.3 V, 8 GHz, 14 Gbps, with Selectable Input Equalizer
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • NB7VQ14MMNHTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data CML Fanout Buffer, 1:4 Differential, 1.8 V / 2.5 V / 3.3 V, 8 GHz, 14 Gbps, with Selectable Input Equalizer
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:4 
  • Input Level: ECL  CML  LVDS 
  • Output Level: CML 
  • VCC Typ (V): 3.3  1.8 
  • tJitterRMS Typ (ps): 0.2 
  • tskew(o-o) Max (ps): 15 
  • tpd Typ (ns): 0.175 
  • tR & tF Max (ps): 45 
  • fmaxClock Typ (MHz): 8500 
  • fmaxData Typ (Mbps): 14000 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site