NBA3N201S: M-LVDS Driver Receiver Automotive Grade 3.3 V

Description: The NBA3N201S is a 3.3 V supply differential Multi...
  • The NBA3N201S is a 3.3 V supply differential Multipoint Low Voltage (M−LVDS) line Driver and Receiver for automotive applications. NBA3N201S offers the Type−1 receiver threshold at 0.0 V The NBA3N201S has Type−1 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common−mode voltage range of −1 V to 3.4 V. Type−1 receivers have near zero thresholds (±50 mV) and exhibit 25 mV of differential input voltage hysteresis to prevent output oscillations with slowly changing signals or loss of input. NBA3N201S supports Simplex bus configurations or Half Duplex bus configurations
  • Features
  • Low−Voltage Differential 30Ω to 55Ω Line Drivers and Receivers for Signaling Rates Up to 200 Mbps
  • Type-1 Receivers Incorporate 25 mV of Hysteresis
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • −1 V to 3.4 V Common−Mode Voltage Range Allows Data Transfer With up to 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
  • M-LVDS Bus Power Up/Down Glitch Free
  • Operating range: VCC = 3.3 ±10% V (3.0 to 3.6 V)
  • Operation from –40°C to 125°C
  • AEC-Q100 Qualified and PPAP Capable
  • These are Pb-Free Devices
  • Applications
  • Low−Power High−Speed Short−Reach Alternative to TIA/EIA−485
  • Backplane or Cabled Multipoint Data and Clock Transmission
  • Telecom
  • Networking
  • Automotive
  • End Products
  • Cellular Base Stations
  • Central-Office Switches
  • Network Switches and Routers
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NBA3N201SDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: M-LVDS Driver Receiver Automotive Grade 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NBA3N201SDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: M-LVDS Driver Receiver Automotive Grade 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: M-LVDS  LVCMOS 
  • Output Level: LVCMOS  M-LVDS 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps):
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns): 1.5 
  • tR & tF Max (ps): 2300  1600 
  • fmaxClock Typ (MHz): 100 
  • fmaxData Typ (Mbps): 200 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site