NBSG16: SiGe Differential Driver / Receiver with RSECL Outputs

Description: The NBSG16 is a differential receiver/driver targe...
  • The NBSG16 is a differential receiver/driver targeted for high frequency applications. The device is functionally equivalent to the EP16 and LVEP16 devices with much higher bandwidth and lower EMI capabilities.

    Inputs incorporate internal 50-ohm termination resistors and accept NECL (Negative ECL), PECL (Positive ECL), HSTL, LVTTL, LVCMOS, CML, or LVDS. Outputs are RSECL (Reduced Swing ECL), 400 mV.

    The VBB and VMM pins are internally generated voltage supplies available to this device only. The VBB is used as a reference voltage for single-ended NECL or PECL inputs and the VMM pin is used as a reference voltage for LVCMOS inputs. For all single-ended input conditions, the unused complementary differential input is connected to VBB or VMM as a switching reference voltage. VBB or VMM may also rebias AC coupled inputs. When used, decouple VBB and VMM via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB and VMM outputs should be left open.
  • Features
  • Maximum Input Clock Frequency > 12 GHz Typical
  • Maximum Input Data Rate > 12 Gb/s Typical
  • 120 ps Typical Propagation Delay
  • 40 ps Typical Rise and Fall Times
  • RSPECL Output with Operating Range: VCC = 2.375 V to 3.465 V with VEE = 0 V
  • RSNECL Output with RSNECL or NECL Inputs with Operating Range: VCC = 0 V with VEE = -2.375 V to -3.465 V
  • RSECL Output Level (400 mV Peak-to-Peak Output), Differential Output Only
  • 50 Ω Internal Input Termination Resistors
  • VBB and VMM Reference Voltage Output
  • Compatible with Existing 2.5 V/3.3 V LVEP, EP, and LVEL Devices
  • Pb-Free Packages are Available
  • Applications
  • SONET OC-192 / SDH STM-64 Optical Interface
  • 10 Gigabit Ethernet
  • Optical Networking Equipment
  • Advance Test Equipment
  • Ultra High Speed Terabit Routers
  • End Products
  • ATE Instrumentation, Networking
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NBSG16MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiGe Differential Driver / Receiver with RSECL Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • ON Semiconductor:12,546
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: ECL  LVDS  CML  TTL  CMOS 
  • Output Level: RSECL 
  • VCC Typ (V): 2.5  3.3 
  • tJitterRMS Typ (ps): 0.2  0.3 
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns): 0.12 
  • tR & tF Max (ps): 50 
  • fmaxClock Typ (MHz): 12000 
  • fmaxData Typ (Mbps): 12000 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site