NC7SP08: TinyLogic ULP 2-Input AND Gate

Description: The NC7SP08 is a single two-input AND gate from Fa...
  • The NC7SP08 is a single two-input AND gate from Fairchild’s Ultra Low Power (ULP) series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra low power consumption within the VCC operating range of 0.9V to 3.6V. The internal circuit is composed of a minimum of inverter stages, including the output buffer, to enable ultra low static and dynamic power. The NC7SP08, for lower drive requirements, is uniquely designed for optimized power and speed and is fabricated with an advanced CMOS technology to achieve best-in-class speed of operation, while maintaining extremely low CMOS power dissipation.
  • Features
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD
  • 2.5ns: Typical for 3.0V to 3.6V VCC
  • 5.0ns: Typical for 2.3V to 2.7V VCC
  • 6.0ns: Typical for 1.65V to 1.95V VCC
  • 7.0ns: Typical for 1.40V to 1.60V VCC
  • 11.0ns: Typical for 1.10V to 1.30V VCC
  • 27.0ns: Typical for 0.90V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • High Static Drive (IOH/IOL)
  • ±2.6mA at 3.00V VCC
  • ±2.1mA at 2.30V VCC
  • ±1.5mA at 1.65V VCC
  • ±1.0mA at 1.40V VCC
  • ±20µA at 0.90V VCC
  • ±0.5mA at 1.10V VCC
  • Ultra-Small MicroPak™ Packages
  • Uses Proprietary Quiet Series™ Noise/EMI Reduction Circuitry
  • Ultra-Low Dynamic Power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SP08FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP 2-Input AND Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NC7SP08L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP 2-Input AND Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • ON Semiconductor:50,000
  • NC7SP08P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP 2-Input AND Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • Newark:>1K
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 2.6 
  • Package Type: UDFN-6  SIP-6  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site