NCD5702: IGBT Gate Driver, High Current

Description: The NCD5702 is a high−current, high−performance st...
  • The NCD5702 is a high−current, high−performance stand−alone IGBT driver for high power applications that include solar inverters, motor control and uninterruptible power supplies. The device offers a cost−effective solution by eliminating many external components. Device protection features include Active Miller Clamp, accurate UVLO, EN input, DESAT protection and Active open−drain FAULT output. The driver also features an accurate 5.0 V output and separate high and low (VOH and VOL) driver outputs for system design convenience. The driver is designed to accommodate a wide voltage range of bias supplies including unipolar and bipolar voltages. It is available in a 16−pin SOIC package.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low Impedance VOH and VOL - Full enhancement of IGBT
  • Active Miller Clamp - Prevents Spurious Gate Turn-on
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • PFC
  • IH Cooktop
  • End Products
  • Solar Inverters
  • Uninterruptible Power Supplies (UPS)
  • Motor Control
  • Technical Documentation & Design Resources
    Availability and Samples
    NCD5702DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT Gate Driver, High Current
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:35,000
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 5000 / 5000 
  • Rise Time (ns): 30 
  • Fall Time (ns): 30 
  • tp Max (ns): 70 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site