NCL2801: Current Mode CrM Power Factor Controller

Description: The NCL2801 is a current mode CRM Boost PFC contro...
  • The NCL2801 is a current mode CRM Boost PFC control IC which can provide the best class THD performance over extended operating range utilizing ON Semiconductor’s THD enhancer technique. Efficiency and standby power are enhanced with Valley Count Frequency Fold-back (VCFF) method.
  • Features
  • Valley Count Frequency Foldback - Maximize efficiency over wide load range
  • Dynamic Response Enhancer - Lower output undershoot
  • Soft/Fast OVP - Lower output overshoot
  • THD Enhancer - Improve THD performance
  • Line level feed-forward - Optimal loop gain in universal input
  • Protections - Brown Out - Thermal Shutdown - OVP - Over Current limitation - Pin open/short protection - High System Reliability
  • Wide Vcc (10.5~28 V) range/ 3 Vcc startup level - Design Flexibility
  • OTA Error Amp - Easy loop design and lower power loss by higher RFB
  • Applications
  • All Off Line Appliances Requiring Power Factor Correction
  • End Products
  • Lighting Ballasts (LED, Fluorescent)
  • Flat TV
  • PC Power Supplies
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL2801CDADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Mode CrM Power Factor Controller, Soft/Fast OVP, Vcc=12.5V, DRE, BO, Line Range Detection
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCL2801CDBDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Mode CrM Power Factor Controller, Soft/Fast OVP, Vcc=12.5V, DRE, BO
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCL2801CFADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Mode CrM Power Factor Controller, Soft/Fast OVP, Vcc=10.5V, DRE, BO, Line Range Detection
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • PFC Mode: CRM 
  • Frequency Operation: Variable 
  • Control Mode: Current Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): Variable 
  • VCC Max (V): 27 
  • Drive Cap. (mA): 500 / 800 
  • UVLO (V): 12.5  10.5 
  • Latch: No 
  • UVP: Yes 
  • Inhibition: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site