NCL30060: High Power Factor Offline Single Stage LED Driver, with High Voltage Startup

Description: The NCL30060 is a switch mode power supply control...
  • The NCL30060 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.
  • Features
  • High Voltage Startup - Simplifies Biasing and Reduces External Components
  • Constant ON Time Power Factor Correction - High Power Factor and Low THD
  • Frequency Dithering - Reduced EMI Generation
  • Cycle-by-cycle current limit - System Fault Protection
  • Output Winding Short Circuit Protection - Eases Safety Testing
  • Direct Opto-coupler Feedback Connection - Reduces external components
  • Integrated 12 V Gate Clamp - Improves Efficiency
  • 250 mA Source/400 mA Sink Capablity - Robust MOSFET Drive
  • Input Brownout Protection - Improves fault handling
  • Maximum On Time Protection - Improves fault handling
  • Resistor Based On Time Programming - Lower BOM Cost and better accuracy
  • SOIC-7 (1 lead removed) - Eases safety testing with improved creepage/clearance distance on HV pin
  • Applications
  • Offline LED Drivers
  • Electronic Control Gear for Lighting
  • LED Engine Electronics
  • End Products
  • LED General Lighting
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL30060B2DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Power Factor Offline Single Stage LED Driver, with High Voltage Startup, for Constant Voltage Applications, auto-recoverable fault handling
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:50,000
  • NCL30060B3DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Power Factor Offline Single Stage LED Driver, with High Voltage Startup, Disabled Brown out for low voltage input, auto-recoverable fault handling
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:120,000
  • NCL30060B4DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Power Factor Offline Single Stage LED Driver, with High Voltage Startup, Without On Time Modulation
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:7,500
  • NCL30060BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Power Factor Offline Single Stage LED Driver, with High Voltage Startup, with auto recoverable Fault Handling
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Topology: Flyback 
  • VI Min (V): 30 
  • VI Max (V): 700 
  • VO Max (V): 240 
  • IO Max (mA): 3000 
  • fSW Typ (kHz): Variable 
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site