NCL30160: LED Driver, Constant Current Buck Regulator, 1.0 A

Description: The NCL30160 is an NFET hysteretic step-down, cons...
  • The NCL30160 is an NFET hysteretic step-down, constant-current driver for high power LEDs. Ideal for automotive, industrial and general lighting applications utilizing the minimal external components. The NCL30160 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type. A dedicated PWM input (DIM/EN) enables wide range of pulsed dimming and a high switching frequency up to 1.4 MHz allows the use of smaller external components minimizing space and cost. Protection features include resistor-programmed constant LED current, broken/open LED protection, under-voltage and thermal shutdown. The NCL30160 is available in a SOIC-8 package.
  • Features
  • 6.3 V to 40 V Input Voltage - Ability to use with a wide range of power supplies
  • Integrated 1 A / 50 mΩ MOSFET - High efficiency and high power solution
  • Up to 1.4 MHz Operation - High switching frequency allows the use of small inductors
  • Short LED Shutdown Protection - Protection feature
  • Thermal Shutdown Protection - Protection feature
  • No Control Loop Compensation Required - Ease of design and minimal external components
  • Externally adjustable LED current - Flexibility to design for different types and number of LEDs
  • Dedicated EN/DIM Pin - Allows easy PWM dimming
  • Supports all ceramic or capacitor-less output - Small size and reduced component count
  • Applications
  • Constant Current LED Driver
  • End Products
  • MR-16
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL30160DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Constant Current Buck Regulator, 1.0 A
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • ON Semiconductor:164,742
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • VI Min (V): 6.5 
  • VI Max (V): 40 
  • VO Max (V): 40 
  • IO Max (mA):
  • fSW Typ (kHz): Up to 1400 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site