NCL30170: Direct AC Drive LED Driver for Power Factor Correction and Precise Constant Current Regulation

Description: The NCL30170 is a linear regulating constant curre...
  • The NCL30170 is a linear regulating constant current LED controller in smart lighting and phase-cut dimming application. The controller manages multiple series LED current in ON semiconductor’s proprietary auto-commutation topology with high CC regulation accuracy and superior performance in PF and THD. The device provides wide analog dimming range with linear dimming curve and low current consumption in the standby mode. In phase-cut dimming application, input current shape modulation provides both good PF and excellent dimmer compatibility. Self-biasing high-voltage regulator supplies stable IC bias voltage with fast startup time. The NCL30170 has several protections such as thermal shutdown, input over voltage protection, sensing resistor short protection and LED over current limit for high system reliability.
  • Features
  • Accurate LED CC regulation: <±1% - Excellent Light Uniformity
  • Workable for Constant Power regulation - Flexible Design
  • Selectable LED Channel counts - Easy Power Scalability 5~300 W
  • High PF & Low THD : >0.99 / <10% - Overpass global standard
  • Proprietary Active Phase-Cut Dimmer Control Technique - Excellent Phase-cut dimmer Compatibility
  • Wide Analog Dimming range: 5~100% - Flexible Smart Lighting Design
  • HV Startup Current Source - Fast start up & Low eBOM
  • Protections - Input Over Voltage Protection - RCS Short Protection - Thermal Shutdown - High System Reliability
  • Applications
  • LED Light
    - Non-Dimming, Phase-Cut Dimming
    - Analog Dimming (0-10)
  • End Products
  • LED Light - PAR, Down, Tube, Flat, Ceiling, Flood, High Bay, Street Light
  • Technical Documentation & Design Resources
    Availability and Samples
    NCL30170ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Direct AC Drive LED Driver for Power Factor Correction and Precise Constant Current Regulation, HVDIM - Analog Dimming 0 - 3 V
  • Package Type: SOIC-10
  • Package Case Outline: 751EE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Topology: Linear 
  • VI Min (V): 20.5 
  • VI Max (V): 560 
  • VO Max (V): < VI Max 
  • IO Max (mA): Linear regulation 
  • fSW Typ (kHz): Linear 
  • Package Type: SOIC-10 
  • ON Semiconductor Full Web Site