NCL30386: Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Description: The NCL30386 is a power factor corrected flyback c...
  • The NCL30386 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and digital dimming with two dedicated dimming inputs control ideal for Smart LED Lighting applications.
  • Features
  • Integrated HV start up current source - Fast startup, Low standby power & Wide output operation range
  • Digital PSR CC loop control - Constant Brightness Regulation - <±2%
  • Digital PSR CV loop control - Good start up performance at cold temperature condition
  • Digital PFC loop algorithm - Over 0.9 PF at half load 230 Vac and Under 10% THD at half load universal input
  • Valley Lock out and Frequency Foldback - High efficiency at wide input and output range
  • Analog/PWM Dimming input signal treatment for analog output - Precise dimming CC tolerance, Wide operation range and no audible noise
  • Optional Dimming Curve - Linear dimming curve (L) and Qdratic dimming curve (S)
  • Secondary Diode and Output Short Protection - Avoids overheating in fault condition
  • Open and Shorted LED Protection - Robust fault handling of common LED system faults
  • VCC Undervoltage and overvoltage protection - Robust fault handling
  • Applications
  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
  • End Products
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL30386A1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback, 1 µs ZCD Blanking, Minimum Dimming clamping at 0.5%
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCL30386B1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback, 1.5 µs ZCD Blanking, No Dimming Clamp
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,500
  • Specifications
  • Topology: Step-Up/Step-Down/SEPIC 
  • VI Min (V): 9.4 
  • VI Max (V): 25 
  • VO Max (V): 200 
  • IO Max (mA): 3000 
  • fSW Typ (kHz): Up to 150 
  • Package Type: SOIC9 NB 
  • ON Semiconductor Full Web Site