NCL30388: Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Description: The NCL30388 is a power factor corrected flyback c...
  • The NCL30388 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design.
  • Features
  • Integrated HV start up current source - Fast startup, Low standby power & Wide output operation range
  • Digital PSR CC loop control - Constant Brightness Regulation - <±2%
  • Digital PSR CV loop control - Good start up performance at cold temperature condition
  • Digital PFC loop algorithm - Over 0.9 PF at half load 230 Vac and Under 10% THD at half load universal input
  • Valley Lock out and Frequency Foldback - High efficiency at wide input and output range
  • Secondary Diode and Output Short Protection - Avoids overheating in fault condition
  • Open and Shorted LED Protection - Robust fault handling of common LED system faults
  • VCC Undervoltage and overvoltage protection - Robust fault handling
  • Applications
  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
  • End Products
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL30388A1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback, DSS On, 1.5 µs ZCD Blanking
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:30,000
  • NCL30388B1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback, DSS Off, 1.0 µs ZCD Blanking
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:95,000
  • Specifications
  • Topology: Step-Up/Step-Down/SEPIC 
  • VI Min (V): 9.4 
  • VI Max (V): 25 
  • VO Max (V): 200 
  • IO Max (mA): 3000 
  • fSW Typ (kHz): Up to 150 
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site