NCN4557: SIM/SAM/Smart Card Power Supply and Level Shifter, Dual

Description: The NCN4557 is a dual interface analog circuit des...
  • The NCN4557 is a dual interface analog circuit designed to translate the voltages between SIM Cards, SAM Cards or Smart Cards and a microcontroller (or similar control device). It integrates two LDOs for power conversion and three level shifters per channel allowing the management of two independent chip cards. The device fulfills the ISO-7816 and EMV smart card interface requirements as well as the GSM and 3G mobile standard. Due to a built-in sequencer, the device enables automatic activation and deactivation. Through the ENABLE pin a low current shutdown mode can be activated extending the battery life.

    The card power supply voltage (1.8 V or 3.0 V) and the card socket A or B are selected using two dedicated pins (SEL0 & SEL1).
  • Features
  • Supports 1.8 V or 3.0 V Operating SIM/SAM/Smart Cards - Support Main Types of SIM cards
  • The LDOs are able to Supply more than 50 mA Under 1.8 V and 3.0 V - High load drive capabilities compatible with 3G standard
  • ESD Protection on Card Pins in Excess of 8.0 kV - Enhanced system safety
  • Built-in Sequencer for Activation and Deactivation - Power-up and Power-down internally managed
  • Very Compact LowProfile 3x3 QFN16 Package - Save space
  • Applications
  • Dual SIM Card Interface Circuit for 2G, 2.5G and 3G Mobile Phone Application
  • Wireless PC/Laptop Cards (PCMCIA Cards)
  • Smart Card Readers
  • End Products
  • POS Terminals (SAM Card Interfaces)
  • Portable Multimedia Players (PMP)
  • Set Top Box (STB)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCN4557MTG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: SIM/SAM/Smart Card Power Supply and Level Shifter, Dual
  • Package Type: QFN-16
  • Package Case Outline: 488AK
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • NCN4557MTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SIM/SAM/Smart Card Power Supply and Level Shifter, Dual
  • Package Type: QFN-16
  • Package Case Outline: 488AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:<1K
  • Packages
    Applications
    Specifications
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • IT Typ (mA): 0.03 
  • II(standby) Max (µA):
  • fClock Max (MHz):
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site