NCN6001: Smart Card Interface

Description: The NCN6001 is an integrated circuit dedicated to ...
  • The NCN6001 is an integrated circuit dedicated to the smart card interface applications. The device handles any type of smart card through a simple and flexible micro controller interface. On top of that, thanks to the built in chip select pin, several couplers can be connected in parallel.The device is particularly suited for low cost, low power applications,with high extended battery life coming from extremely low quiescent current.
  • Features
  • 100% compatible with ISO 7816-3, EMV and GIE-CB standards
  • Fully GSM Compliant
  • Wide battery supply voltage range : 2.7 < Vcc < 5.5V
  • Programmable CRD_VCC supply handles 1.8V, 3V or 5V card operation.
  • Programmable rise and fall card clock slopes
  • Programmable card clock divider
  • Built-in Chip Select logic allows parallel coupling operation
  • ESD protection on card pins ( 8 kV, Human Body Model )
  • Supports up to 40 MHz input Clock
  • Built-in programmable CRD_CLK stop function handles Run or Low state.
  • Programmable CRD_CLK slopes to cope with wide operating frequency range
  • Fast CRD_VCC turn-on & turn-off sequence
  • Applications
  • E-commerce interface
  • End Products
  • POS / ATM
  • Pay TV
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCN6001DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Card Interface
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<100
  • PandS:>10K
  • NCN6001MUTWG
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Smart Card Interface
  • Package Type: TLLGA-20
  • Package Case Outline: 513AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • VCC Min (V): 2.7 
  • VCC Max (V):
  • IT Typ (mA): 0.5 
  • II(standby) Max (µA): 60 
  • fClock Max (MHz): 40 
  • Package Type: TSSOP-20 
  • ON Semiconductor Full Web Site