NCP1094: IEEE802.3at PoE-PD interface controller

Description: The NCP1093 and NCP1094 are members of ON Semicond...
  • The NCP1093 and NCP1094 are members of ON Semiconductor's high power HIPO Power over Ethernet Powered Device (PoE-PD) product family and integrate an IEEE802.3at PoE-PD interface controller. Both Variants incorporate the required functions such as detection, classification, under voltage lockout, inrush and operational current limit. A power good and NCLASS_AT signal have been added to guarantee proper control of the DC-DC converter for both type-I and type-II operation. In addition, the NCP1093 offers programmable under voltage lockout while the NCP1094 provides an auxiliary pin for applications supporting auxiliary supplies. The NCP1093 and NCP1094 are fabricated in a robust high voltage process and integrate a rugged vertical N-channel DMOS suitable for the most demanding environments and is capable of withstanding harsh environments such as hot swap and cable ESD events. The NCP1093 and NCP1094 complement ON Semiconductor's ASSP portfolio in industrial devices and can be combined with stepper motor drivers, CAN bus drivers, and other high-voltage interfacing devices to offer complete solutions to the industrial and security market.
  • Features
  • Fully supports IEEE 802.3af/at specifications - Full compatibility with other PoE systems
  • Overtemperature protection - High reliabilty
  • Industrial temperature range 40C to 85C with full operation up
    to 125C junction temperature - Extended operating range
  • Applications
  • Voice over IP
  • Wireless access points
  • IP camera
  • End Products
  • WiMax
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP1094MNRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IEEE802.3at PoE-PD interface controller
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V): 57 
  • fSW Typ (kHz):  
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site