NCP1117LP: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable)

Description: The NCP1117LP Low Dropout (LDO) Linear Voltage Reg...
  • The NCP1117LP Low Dropout (LDO) Linear Voltage Regulator is the low power version of the popular NCP1117 family of low dropout voltage regulators, with reduced quiescent current. It is intended primarily for high volume consumer applications over the 0 to 125 degree temperature range. Capable of providing an output current in excess of 1 A, with a dropout voltage of 1.3 V at 1 A full current load, the series consists of an adjustable and five fixed voltage versions of 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V.
  • Features
  • Output Current in Excess of 1.0 A - 1A Output Current
  • Applications
  • TV and Monitors
  • End Products
  • TV and Monitors
  • Set Top Boxes and Entertainment Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1117LPDT18RKG
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 1.8V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1117LPDT33RKG
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 3.3V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1117LPDTADJRKG
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: Adj
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1117LPST15T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 1.5 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:8,000
  • PandS:>1K
  • NCP1117LPST18T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 1.8 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:8,000
  • PandS:>1K
  • NCP1117LPST25T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 2.5 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:12,000
  • PandS:>1K
  • NCP1117LPST33T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 3.3 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • PandS:<1K
  • NCP1117LPST50T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 5.0 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP1117LPSTADT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: Adj
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  2.5  3.3  Adjustable 
  • IO Typ (A):
  • VI Min (V): 2.4 
  • VI Max (V): 18 
  • VDO Typ (V): 1.3 
  • Iq Typ (mA): 0.55 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site