NCP1234: Controller, Fixed Frequency, Current Mode, for Flyback Converters

Description: NCP1234 is a new fixed-frequency current-mode cont...
  • NCP1234 is a new fixed-frequency current-mode controller featuring Dynamic Self-Supply (DSS). This device is pin-to-pin compatible with the previous NCP12xx families.
    The DSS function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during transients.
    Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for converters where component cost is the key constraint.
    It features a timer-based fault detection that ensures the detection of overload independently of an auxiliary winding, and an adjustable compensation to help keep the maximum power independent of the input voltage.
  • Features
  • Frequency Foldback then Skip Mode in light load and standby conditions - High efficiency in light and no load conditions
  • High voltage current source with brown-out detection and dynamic self-supply - Directly powered from the high voltage rail with integrated brown-out sensing to detect low input voltage
  • Frequency Jittering - Helps pass EMI requirements by spreading out the energy content of frequency peaks
  • 4.0 ms Soft-Start - Minimizes the stress on power components
  • Adjustable Overpower Compensation - Monitors the input voltage to limit the amount of power being delivered by the converter
  • Latched / Autorecovery Timer-Based Overload Protection - Protects against overcurrent
  • Applications
  • Consumer Electronics Power Supplies
  • Auxiliary/Housekeeping power supplies
  • End Products
  • Notebooks
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1234AD100R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCP1234AD65R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • NCP1234BD100R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP1234BD65R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Topology: Flyback 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): 100  65 
  • Stand-by Mode: Yes 
  • UVLO (V): 9.5 
  • Short Circuit Protection: Yes 
  • Latch: Yes 
  • Soft Start: Yes 
  • VCC Max (V): 28 
  • Drive Cap. (mA): 500 / 500 
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site