NCP1244: Controller, Fixed Frequency, Current Mode, for Flyback Converters

Description: The NCP1244 is a new fixed-frequency current-mode ...
  • The NCP1244 is a new fixed-frequency current-mode controller featuring Dynamic Self-Supply. This function greatly simplifies the design of the auxiliary supply and the Vcc capacitor by activating the internal startup current source to supply the controller during start-up, transients, latch, stand-by etc. This device contains a special HV dtector which detects the application unplug from the AC input line and triggers the X2 discharge current.
    It features a timer-based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage.
    Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieveing very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for the robust power supply designs.
    A dedicated OFF mode allows to reach the extremely low no load input power consumption via sleeping whole device and thus minimze the power consumption of the control circuitry.
    This product is IEC60950 compliant. Please see the test report and certification in the Conformance report section below.
  • Features
  • Frequency Foldback and Skip Mode - Maximizes efficiency in light load and standby conditions
  • Timer-Based Overload Protection with Latched (Option A) or Auto-Recovery (Option B) operation - Protection against overcurrent or short circuit conditions
  • High voltage current source with Dynamic Self Supply (DSS) - Provides fast, loss-less startup
  • Internal Frequency Jittering - Softer EMI signature
  • Adjustable overpower protection - Compensates peak current for changing line input voltage
  • Dedicated latch off input - Simplifies protection for fault conditions like overtemperature or overvoltage
  • Integrated X2 capacitor discharge - Eliminates the X2 capacitor discharge resistors and their associated parasitic consumption
  • Power saving off mode when used with NCP4353 or NCP4354 - Allows the power supply to achieve extremely low no load power consumption
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1244AD065R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters, 65 kHz
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • NCP1244AD100R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters, 100 kHz
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1244BD065R2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters, 65 kHz
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1244BD100R2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Controller, Fixed Frequency, Current Mode, for Flyback Converters, 100 kHz
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • Topology: Flyback 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): 65  100 
  • Stand-by Mode: Yes 
  • UVLO (V): 8.9 
  • Short Circuit Protection: Yes 
  • Latch: Yes 
  • Soft Start: Yes 
  • VCC Max (V): 28 
  • Drive Cap. (mA): 500 / 800 
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site