NCP133: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout

Description: NCP133 is a 500 mA VLDO equipped with NMOS pass tr...
  • NCP133 is a 500 mA VLDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP133 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm package is optimized for use in space constrained applications.

    Similar Products:

    NCP13x Series NCP130 NCP133 NCP134 NCP135 NCP137 NCP139
    Output Current (A) 0.3 0.5 0.5 0.5 0.7 1
    PSRR f=1 kHz (dB) 70 70 70 73 60 60
    Dropout Voltage (V) 0.060 0.090 0.090 0.053 0.060 0.060
  • Features
  • Ultra-Low Dropout of Typ. 140mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Fixed Output Voltage options from 0.8V to 2.1V and Adjustable - Excellent choice for low voltage Vcore applications
  • 140 mV typical dropout at the full 500 mA load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0mA to 500mA - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 500mA
  • Output Active Discharge option available
  • Applications
  • Battery - powered and Portable Equipment
  • End Products
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP133AMX090TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 0.9V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • NCP133AMX100TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.0V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:117,000
  • NCP133AMX105TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.05V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCP133AMX110TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.1V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • NCP133AMX115TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.15V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:54,000
  • NCP133AMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.2V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:579,000
  • NCP133AMX125TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.25V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:39,000
  • NCP133AMX130TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.3V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP133AMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.5V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCP133AMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , 1.8V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:216,000
  • NCP133AMXADJTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , Adjustable Voltage, Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • NCP133BMXADJTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout , Adjustable Voltage, Non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.9  1.05  1.1  1.15  1.2  1.25  1.3  1.5  1.8  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): Vout+Vdo 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.14 
  • Iq Typ (mA): 0.08 
  • PSRR (dB): 80 
  • Noise (µVrms): 40  50 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site