NCP135: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 500 mA Very Low Dropout

Description: NCP135 is a 500 mA LDO equipped with NMOS pass tra...
  • NCP135 is a 500 mA LDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP135 features low IQ consumption. The NCP135 is offered in WDFN6 2 mm x 2 mm package.

    Similar Products:

    NCP13x Series NCP130 NCP133 NCP134 NCP135 NCP137 NCP139
    Output Current (A) 0.3 0.5 0.5 0.5 0.7 1
    PSRR f=1 kHz (dB) 70 70 70 73 60 60
    Dropout Voltage (V) 0.060 0.090 0.090 0.053 0.060 0.060
  • Features
  • Ultra-Low Dropout of Typ. 53mV - Allows to save power and operates with very low Vin-Vout voltage.
  • 0.4V Fixed Output Voltage option - Best choice for 0.4V applications
  • Guaranteed Output Current from 0mA to 500mA - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Active Discharge option available
  • Output Current in Excess of 500mA
  • Applications
  • Battery - powered and Portable Equipment
  • Image sensor applications
  • End Products
  • Cameras, Camera Modules
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP135AMT040TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 500 mA Very Low Dropout, 0.4V Output Active Discharge
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:3,000
  • NCP135BMT040TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 500 mA Very Low Dropout, 0.4V Non-Active Discharge
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.4 
  • IO Typ (A): 0.5 
  • VI Min (V): Vout+Vdo 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.053 
  • Iq Typ (mA): 0.035 
  • PSRR (dB): 90 
  • Noise (µVrms): 28.7 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site