NCP139: LDO Regulator with Bias Rail and Very Low Dropout, 1 A

Description: NCP139 is a 1 A LDO equipped with NMOS pass transi...
  • NCP139 is a 1 A LDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP139 features low IQ consumption. The WLCSP6 1.2 mm x 0.8 mm package is optimized for use in space constrained applications.

    Similar Products:

    NCP13x Series NCP130 NCP133 NCP134 NCP135 NCP137 NCP139
    Output Current (A) 0.3 0.5 0.5 0.5 0.7 1
    PSRR f=1 kHz (dB) 70 70 70 73 60 60
    Dropout Voltage (V) 0.060 0.090 0.090 0.053 0.060 0.060
  • Features
  • Ultra-Low Dropout of Typ. 40mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Adjustable Voltage version - Excellent choice for low voltage Vcore applications
  • 50 mV typical dropout at the full 1 A load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0 to 1 A - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 1 A
  • Output Active Discharge option available
  • Applications
  • Battery - powered and Portable Equipment
  • End Products
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP139AFCT05ADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, Adjustable Voltage, Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP139AFCT06ADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, Adjustable Voltage, Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:40,000
  • NCP139AFCT100T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, 1.0V Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:15,000
  • NCP139AFCT110T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, 1.1V Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP139AFCT120T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, 1.2V Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:15,000
  • NCP139AFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, 1.8V Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:65,000
  • NCP139AFCTC05ADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, Adjustable Voltage, Output Active Discharge, Back Side Coating
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP139AFCTC06ADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, Adjustable Voltage, Output Active Discharge, Back Side Coating
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP139AFCTC110T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Bias Rail and Very Low Dropout, 1 A, 1.1V Output Active Discharge, Back Side Coating
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable  1.1  1.2  1.8 
  • IO Typ (A):
  • VI Min (V): Vout+Vdo 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.05 
  • Iq Typ (mA): 0.035 
  • PSRR (dB): 70  75 
  • Noise (µVrms): 35  40  48 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site